22.5.4.2 SRAM Automatic Low Power Mode

The SRAM is by default put in Low-Power mode (back-biased) if its power domain is in retention state and the device is in Standby Sleep mode.

This behavior can be changed by configuring BBIASxx bit groups in the Standby Configuration register (STDBYCFG.BBIASxx), refer to the table below for details.

Note: in Standby Sleep mode, the DMAC can access the SRAM in Standby Sleep mode only when the power domain PDSW is not in retention and PM.STDBYCFG.BBIASxx=0x0.
Table 22-6. SRAM Back-Biasing Mode
STBYCDFG.BBIASxx configSRAM
0x0Retention Back Biasing modeSRAM is back-biased if its power domain is in retention state
0x1Standby Back Biasing modeSRAM is back-biased if the device is in Standby Sleep mode