40.7.10 Event Control

Name: EVCTRL
Offset: 0x20
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
     MCEO3MCEO2MCEO1MCEO0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
     MCEI3MCEI2MCEI1MCEI0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 TCEI1TCEI0TCINV1TCINV0 CNTEOTRGEOOVFEO 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 CNTSEL[1:0]EVACT1[2:0]EVACT0[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 24, 25, 26, 27 – MCEO Match or Capture Channel x Event Output Enable

These bits control if the match/capture event on channel x is enabled and will be generated for every match or capture.

ValueDescription
0 Match/capture x event is disabled and will not be generated.
1 Match/capture x event is enabled and will be generated for every compare/capture on channel x.

Bits 16, 17, 18, 19 – MCEI Match or Capture Channel x Event Input Enable

These bits indicate if the match/capture x incoming event is enabled

These bits are used to enable match or capture input events to the CCx channel of the TCC and to enable recoverable Faults A and B.

ValueDescription
0 Incoming events are disabled.
1 Incoming events are enabled.

Bits 14, 15 – TCEI Timer/Counter Event Input x Enable

This bit is used to enable input event x to the TCC.

ValueDescription
0 Incoming event x is disabled.
1 Incoming event x is enabled.

Bits 12, 13 – TCINV Timer/Counter Event x Invert Enable

This bit inverts the event x input.

ValueDescription
0 Input event source x is not inverted.
1 Input event source x is inverted.

Bit 10 – CNTEO Timer/Counter Event Output Enable

This bit is used to enable the counter cycle event. When enabled, an event will be generated on begin or end of counter cycle depending of CNTSEL[1:0] settings.

ValueDescription
0 Counter cycle output event is disabled and will not be generated.
1 Counter cycle output event is enabled and will be generated depend of CNTSEL[1:0] value.

Bit 9 – TRGEO Retrigger Event Output Enable

This bit is used to enable the counter retrigger event. When enabled, an event will be generated when the counter retriggers operation.

ValueDescription
0 Counter retrigger event is disabled and will not be generated.
1 Counter retrigger event is enabled and will be generated for every counter retrigger.

Bit 8 – OVFEO Overflow/Underflow Event Output Enable

This bit is used to enable the overflow/underflow event. When enabled an event will be generated when the counter reaches the TOP or the ZERO value.

ValueDescription
0 Overflow/underflow counter event is disabled and will not be generated.
1 Overflow/underflow counter event is enabled and will be generated for every counter overflow/underflow.

Bits 7:6 – CNTSEL[1:0] Timer/Counter Interrupt and Event Output Selection

These bits define on which part of the counter cycle the counter event output is generated.

ValueNameDescription
0x0 START An interrupt/event is generated when a new counter cycle starts.
0x1 END An interrupt/event is generated when a counter cycle ends.
0x2 Reserved Reserved
0x3 BOUNDARY An interrupt/event is generated when a new counter cycle starts or a counter cycle ends.

Bits 5:3 – EVACT1[2:0] Timer/Counter Event Input 1 Action

These bits define the action the TCC will perform on TCE1 event input.

ValueNameDescription
0x0 OFF Event action disabled.
0x1 RETRIGGER Start, restart or retrigger TC on event
0x2 DIR Direction control (ASYNC)
0x3 STOP Stop TC on event
0x4 DEC Decrement TC on event
0x5 Reserved Reserved
0x6 PWP Period captured into CC1 Pulse Width on CC0 (ASYNC)
0x7 FAULT Non-recoverable Fault (ASYNC)

Bits 2:0 – EVACT0[2:0] Timer/Counter Event Input 0 Action

These bits define the action the TCC will perform on TCE0 event input 0.

ValueNameDescription
0x0 OFF Event action disabled.
0x1 RETRIGGER Start, restart or retrigger TC on event
0x2 COUNTEV Count on event.
0x3 START Start TC on event
0x4 INC Increment TC on EVENT
0x5 COUNT Count on active state of asynchronous event (ASYNC)
0x6 STAMP Capture overflow times (Max value)
0x7 FAULT Non-recoverable Fault (ASYNC)