40.7.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected Bits, Write-Synchronized Bits

Bit 3130292827262524 
     CPTEN3CPTEN2CPTEN1CPTEN0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 DMAOS      FCYCLE 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
 MSYNCALOCKPRESCSYNC[1:0]RUNSTDBYPRESCALER[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
  RESOLUTION[1:0]   ENABLESWRST 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 24, 25, 26, 27 – CPTEN Capture Channel x Enable

These bits are used to select the capture or compare operation on channel x.

Writing a '1' to CPTENx enables capture on channel x.

Writing a '0' to CPTENx disables capture on channel x.

Note: This bit is enable-protected. This bit is not synchronized.

Bit 23 – DMAOS DMA One-Shot Trigger Mode

This bit enables the DMA One-shot Trigger Mode.

Writing a '1' to this bit will generate a DMA trigger on TCC cycle following a TCC_CTRLBSET_CMD_DMAOS command.

Writing a '0' to this bit will generate DMA triggers on each TCC cycle.

Note: This bit is enable-protected. This bit is not synchronized.

Bit 16 – FCYCLE Full Cycle Enable

When this bit is set, TCC will wait for the end of the current cycle, to evaluate the stop condition.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0The stop condition is evaluated immediately.
1The stop condition is evaluated at the end of the cycle.

Bit 15 – MSYNC Host Synchronization (only for TCC client instance)

This bit must be set if the TCC counting operation must be synchronized on its Host TCC.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0The TCC controls its own counter.
1The counter is controlled by its Host TCC.

Bit 14 – ALOCK Auto Lock

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0The Lock Update bit in the Control B register (CTRLB.LUPD) is not affected by overflow/underflow, and retrigger events
1CTRLB.LUPD is set to '1' on each overflow/underflow or retrigger event.

Bits 13:12 – PRESCSYNC[1:0] Prescaler and Counter Synchronization

These bits select if on retrigger event, the Counter is cleared or reloaded on either the next GCLK_TCCx clock, or on the next prescaled GCLK_TCCx clock. It is also possible to reset the prescaler on retrigger event.

Note: This bit field is enable-protected. This bit field is not synchronized.
ValueNameDescription
Counter ReloadedPrescaler
0x0GCLKReload or reset Counter on next GCLK-
0x1PRESCReload or reset Counter on next prescaler clock-
0x2RESYNCReload or reset Counter on next GCLKReset prescaler counter
0x3Reserved--

Bit 11 – RUNSTDBY Run in Standby

This bit is used to keep the TCC running in Standby mode.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0The TCC is halted in standby.
1The TCC continues to run in standby.

Bits 10:8 – PRESCALER[2:0] Prescaler

These bits select the Counter prescaler factor.

Note: This bit field is enable-protected. This bit field is not synchronized.
ValueNameDescription
0x0DIV1Prescaler: GCLK_TCC
0x1DIV2Prescaler: GCLK_TCC/2
0x2DIV4Prescaler: GCLK_TCC/4
0x3DIV8Prescaler: GCLK_TCC/8
0x4DIV16Prescaler: GCLK_TCC/16
0x5DIV64Prescaler: GCLK_TCC/64
0x6DIV256Prescaler: GCLK_TCC/256
0x7DIV1024Prescaler: GCLK_TCC/1024

Bits 6:5 – RESOLUTION[1:0] Dithering Resolution

These bits increase the TCC resolution by enabling the dithering options.

Note: This bit field is enable-protected. This bit field is not synchronized.
Table 40-10. Dithering
ValueNameDescription
0x0NONEThe dithering is disabled.
0x1DITH4Dithering is done every 16 PWM frames.

PER[3:0] and CCx[3:0] contain dithering pattern selection.

0x2DITH5Dithering is done every 32 PWM frames.

PER[4:0] and CCx[4:0] contain dithering pattern selection.

0x3DITH6Dithering is done every 64 PWM frames.

PER[5:0] and CCx[5:0] contain dithering pattern selection.

Bit 1 – ENABLE Enable

Note:
  1. This bit is write-synchronized: SYNCBUSY.ENABLE must be checked to ensure the CTRLA.ENABLE synchronization is complete.
  2. This bit is not enable-protected.
ValueDescription
0The peripheral is disabled.
1The peripheral is enabled.

Bit 0 – SWRST Software Reset

Writing a '0' to this bit has no effect.

Writing a '1' to this bit resets all registers in the TCC (except DBGCTRL) to their initial state, and the TCC will be disabled.

Writing a '1' to CTRLA.SWRST will always take precedence; all other writes in the same write-operation will be discarded.

Note:
  1. When the CTRLA.SWRST is written, the user must poll SYNCBUSY.SWRST bit to know when the reset operation is complete.
  2. During a SWRST, access to registers/bits without SWRST are disallowed until SYNCBUSY.SWRST is cleared by hardware.
  3. This bit is not enable protected.
ValueDescription
0There is no Reset operation ongoing.
1The Reset operation is ongoing.