25.9.1 Control A in Clock/Calendar mode (CTRLA.MODE=2)

This register must be written with 32-bit accesses only.
Name: CTRLA
Offset: 0x00
Reset: 0x0000
Property: PAC Write-Protection, Enable-Protected Bits, Write-Synchronized Bits

Bit 15141312111098 
 CLOCKSYNCGPTRST  PRESCALER[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 MATCHCLRCLKREP  MODE[1:0]ENABLESWRST 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – CLOCKSYNC CLOCK Read Synchronization Enable

The CLOCK register requires synchronization when reading. Disabling the synchronization will prevent reading valid values from the CLOCK register.
Note: This bit is not enable-protected
Note: This bit is write-synchronized: SYNCBUSY.CLOCKSYNC must be checked to ensure the CTRLA.CLOCKSYNC synchronization is complete.
ValueDescription
0 CLOCK read synchronization is disabled
1 CLOCK read synchronization is enabled

Bit 14 – GPTRST GP Registers Reset On Tamper Enable

Only GP registers enabled by the CTRLB.GPnEN bits are affected.
Note: This bit is enable-protected. This bit is not synchronized.

Bits 11:8 – PRESCALER[3:0] Prescaler

These bits define the prescaling factor for the RTC clock source (GCLK_RTC) to generate the counter clock (CLK_RTC_CNT). Periodic events and interrupts are not available when the prescaler is off.
Note: This bit field is enable-protected. This bit field is not synchronized.
ValueNameDescription
0x0 OFF CLK_RTC_CNT = GCLK_RTC/1
0x1 DIV1 CLK_RTC_CNT = GCLK_RTC/1
0x2 DIV2 CLK_RTC_CNT = GCLK_RTC/2
0x3 DIV4 CLK_RTC_CNT = GCLK_RTC/4
0x4 DIV8 CLK_RTC_CNT = GCLK_RTC/8
0x5 DIV16 CLK_RTC_CNT = GCLK_RTC/16
0x6 DIV32 CLK_RTC_CNT = GCLK_RTC/32
0x7 DIV64 CLK_RTC_CNT = GCLK_RTC/64
0x8 DIV128 CLK_RTC_CNT = GCLK_RTC/128
0x9 DIV256 CLK_RTC_CNT = GCLK_RTC/256
0xA DIV512 CLK_RTC_CNT = GCLK_RTC/512
0xB DIV1024 CLK_RTC_CNT = GCLK_RTC/1024
0xC-0xF - Reserved

Bit 7 – MATCHCLR Clear on Match

This bit is valid only in Mode 0 (COUNT32) and Mode 2 (CLOCK). This bit can be written only when the peripheral is disabled.
Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0 The counter is not cleared on a Compare/Alarm match
1 The counter is cleared on a Compare/Alarm match

Bit 6 – CLKREP Clock Representation

This bit is valid only in Mode 2 and determines how the hours are represented in the Clock Value (CLOCK) and Alarm Value (ALARM0) registers. This bit can be written only when the peripheral is disabled.
Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0 24 Hour
1 12 Hour (AM/PM)

Bits 3:2 – MODE[1:0] Operating Mode

This bit group defines the operating mode of the RTC.

Note: This bit is enable-protected. This bit is not synchronized.
ValueNameDescription
0x0 COUNT32 Mode 0: 32-bit counter
0x1 COUNT16 Mode 1: 16-bit counter
0x2 CLOCK Mode 2: Clock/calendar
0x3 - Reserved

Bit 1 – ENABLE Enable

Note:
  1. This bit is write-synchronized: SYNCBUSY.ENABLE must be checked to ensure the CTRLA.ENABLE synchronization is complete.
  2. This bit is not enable-protected.
ValueDescription
0 The peripheral is disabled
1 The peripheral is enabled

Bit 0 – SWRST Software Reset

Writing a '0' to this bit has no effect.

Writing a '1' to this bit resets all registers in the RTC, except DBGCTRL, to their initial state, and the RTC will be disabled.

Writing a '1' to CTRLA.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded.

Note:
  1. When the CTRLA.SWRST is written, the user must poll SYNCBUSY.SWRST bit to know when the reset operation is complete.
  2. During a SWRST, access to registers/bits without SWRST are disallowed until SYNCBUSY.SWRST is cleared by hardware.
  3. This bit is not enable protected.
ValueDescription
0 There is not reset operation ongoing
1 The reset operation is ongoing