21.5.5 Events

The SUPC can generate the following output event:

  • BOD33 Detection (BOD33DET): Generated when the VDD/AVDD crosses below the brown-out threshold level.

Writing a one to the Event Output bit in the Event Control Register (EVCTRL.BOD33DETEO) enables the corresponding output event. Writing a zero to this bit disables the corresponding output event. Refer to the Event System chapter for details on configuring the event system.