21.6 Register Summary

Refer to the Registers Description section for more details on register properties and access permissions.

OffsetNameBit Pos.76543210
0x00INTENCLR31:24        
23:16   ReservedReservedVCOREPLLRDY  
15:8    ULPVREFRDYVCORERDY VREGRDY
7:0  ReservedReservedReservedB33SRDYBOD33DETBOD33RDY
0x04INTENSET31:24        
23:16   ReservedReservedVCOREPLLRDY  
15:8    ULPVREFRDYVCORERDY VREGRDY
7:0  ReservedReservedReservedB33SRDYBOD33DETBOD33RDY
0x08INTFLAG31:24        
23:16   ReservedReservedVCOREPLLRDY  
15:8    ULPVREFRDYVCORERDY VREGRDY
7:0  ReservedReservedReservedB33SRDYBOD33DETBOD33RDY
0x0CSTATUS31:24        
23:16   ReservedReservedVCOREPLLRDY  
15:8  ReservedULPVREFRDY VCORERDY VREGRDY
7:0  ReservedReservedReservedB33SRDYBOD33DETBOD33RDY
0x10BOD3331:24        
23:16  LEVEL[5:0]
15:8PSEL[3:0]VREFSEL  ACTCFG
7:0 RUNSTDBYSTDBYCFGACTION[1:0]HYSTENABLE 

0x14

...

0x17

Reserved         
0x18VREG31:24VSPER[7:0]
23:16    VSVSTEP[3:0]
15:8      VREFSELLPEFF
7:0 RUNSTDBYSTDBYPL0 SEL[1:0]ENABLE 
0x1CVREF31:24        
23:16    SEL[3:0]
15:8        
7:0ONDEMANDRUNSTDBY  ReservedVREFOEReserved 
0x20VREGPLL31:24        
23:16        
15:8    STARTUP[3:0]
7:0 RUNSTDBY    ENABLE 

0x24

...

0x2B

Reserved         
0x2CEVCTRL31:24        
23:16        
15:8        
7:0   Reserved  BOD33DETEO