14.2.1 Control

Name: CTRL
Offset: 0x00
Reset: 0x02
Property: PAC Write-Protection

Bit 76543210 
       ENABLE  
Access R/W 
Reset 1 

Bit 1 – ENABLE Enable

The ENABLE bit allows to apply the different IDAU security configurations of the SECCTRL, SCFGB, SCFGA and SCFGR registers.

It is mandatory to disable the IDAU before modifying any of the IDAU security configurations.

Important:
  • SECCTRL.SCFGWEN must not be cleared when the IDAU is disabled as it will lock the CTRL register, which will prevent from enabling the IDAU and apply the new security configurations.
  • Users must ensure when enabling the IDAU, that the secure software code running out of the Flash BOOT region is still entirely part of that region as no consistency checks are done on the new applied security memory mapping.
ValueDescription
0 The IDAU is disabled. The IDAU security configurations of the SECCTRL, SCFGB, SCFGA and SCFGR registers can be updated.
1 The IDAU is enabled. The IDAU security configurations are applied to the system.