10.1.4 TrustRAM
The PIC32CM LE00/LS00/LS60 family of devices embed an additional up to 512 bytes TrustRAM with physical protection features.
Device | TrustRAM size [Bytes] |
---|---|
PIC32CM5164 | 512 |
PIC32CM2532 (LE00/LS00 only) | 512 |
PIC32CM1216 (LE00/LS00 only) | 256 |
Important: Before jumping to the
Flash, the Boot ROM resets the first 60 bytes of the TrustRAM.
Note: Refer to TrustRAM
(TRAM) chapter
for more details.