31.6.2.1 Initialization

After reset, all standard function device I/O pads are connected to the PORT with outputs tri-stated and input buffers disabled, even if there is no clock running, except:
  1. PA30 pin: configured in peripheral mode with pull-up enabled (SWCLK peripheral function selected for debugger probe detection support).