39.8.13 Counter Value, 16-bit
Mode
Note: Prior to any read access, this
register must be synchronized by the user by writing the TC Command value to the Control
B Set register (CTRLBSET.CMD=READSYNC).
Note: This register is write-synchronized:
SYNCBUSY.COUNT must be checked to ensure the COUNT register synchronization is complete.
| Name: | COUNT |
| Offset: | 0x14 |
| Reset: | 0x0000 |
| Property: | PAC Write-Protection,
Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | COUNT[15:8] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | COUNT[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – COUNT[15:0] Counter Value
These bits contain the current counter value.