39.8.14 Period Value, 16-bit Mode
Note: This register is write-synchronized:
SYNCBUSY.PER must be checked to ensure the PER register synchronization is complete.
| Name: | PER |
| Offset: | 0x1A |
| Reset: | 0xFFFF |
| Property: | Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PER[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 15:0 – PER[15:0] Period Value
These bits hold the value of the TC period count.