53.6.3 External Slow Clock Source
| Signal Name | Description | Recommended Pin Connection |
|---|---|---|
| XIN32 | Input for an
external clock signal External Clock frequency range specified in the XOSC32K Electrical Specifications (XOSC32_19 parameter) | XIN32 is used as input for an external clock signal |
| XOUT32/GPIO | NC/GPIO | Available for use as a GPIO |