53.6.5 XOSC32K Jitter Minimization
CAUTION: The transition time of
the following pins must be greater than 50µs in order to not affect the XOSC32 cycle to
cycle jitter.
| Package | Pin Name |
|---|---|
| TQFP48 / VQFN48 | PA02, PB03 |
| TQFP64 / VQFN64 | PA02, PB03 |
| TQFP100 | PC00, PB03 |