20.7.1 Event Control
| Name: | EVCTRL |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TUNEINV | TUNEEI | CFDEO | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – TUNEINV Tune Event Input Invert
| Value | Description |
|---|---|
| 0 | Tune event input source is not inverted. |
| 1 | Tune event input source is inverted. |
Bit 1 – TUNEEI Tune Event Input Enable
| Value | Description |
|---|---|
| 0 | A new closed loop tuning will not be triggered on any incoming event. |
| 1 | A new closed loop tuning will be triggered on any incoming event. |
Bit 0 – CFDEO Clock Failure Detector Event Output Enable
This bit indicates whether the Clock Failure detector event output is enabled or not and an output event will be generated when the Clock Failure detector detects a clock failure
| Value | Description |
|---|---|
| 0 | Clock Failure detector event output is disabled and no event will be generated. |
| 1 | Clock Failure detector event output is enabled and an event will be generated. |