20.7.21 DPLL Control B
| Name: | DPLLCTRLB |
| Offset: | 0x48 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DIV[10:8] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LBYPASS | LTIME[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| REFCLK[1:0] | WUF | LPEN | FILTER[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 26:16 – DIV[10:0] Clock Divider
These bits set the XOSC clock division factor and can be calculated with following formula:
Bit 12 – LBYPASS Lock Bypass
| Value | Description |
|---|---|
| 0 | DPLL Lock signal drives the DPLL controller internal logic. |
| 1 | DPLL Lock signal is always asserted. |
Bits 10:8 – LTIME[2:0] Lock Time
These bits select the lock time-out value:
Note: GCLK_FDPLL96M_32K is responsible
for counting the user defined lock time (LTIME different from 0x0), hence must be
enabled.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | No time-out. Automatic lock. |
| 0x1-0x3 | Reserved | - |
| 0x4 | 8MS | Time-out if no lock within 8ms |
| 0x5 | 9MS | Time-out if no lock within 9ms |
| 0x6 | 10MS | Time-out if no lock within 10ms |
| 0x7 | 11MS | Time-out if no lock within 11ms |
Bits 5:4 – REFCLK[1:0] Reference Clock Selection
Write these bits to select the DPLL clock reference:
| Value | Name | Description |
|---|---|---|
| 0x0 | XOSC32K | XOSC32K clock reference |
| 0x1 | XOSC | XOSC clock reference |
| 0x2 | GCLK | GCLK_FDPLL96M clock reference |
| 0x3 | Reserved | - |
Bit 3 – WUF Wake Up Fast
| Value | Description |
|---|---|
| 0 | DPLL clock is output after startup and lock time. |
| 1 | DPLL clock is output after startup time. |
Bit 2 – LPEN Low-Power Enable
| Value | Description |
|---|---|
| 0 | The low-power mode is disabled. Time to Digital Converter is enabled. |
| 1 | The low-power mode is enabled. Time to Digital Converter is disabled. This will improve power consumption but increase the output jitter. |
Bits 1:0 – FILTER[1:0] Proportional Integral Filter Selection
These bits select the DPLL filter type:
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | Default filter mode |
| 0x1 | LBFILT | Low bandwidth filter |
| 0x2 | HBFILT | High bandwidth filter |
| 0x3 | HDFILT | High damping filter |