20.7.9 DFLLULP Control
| Name: | DFLLULPCTRL |
| Offset: | 0x1C |
| Reset: | 0x0504 |
| Property: | PAC Write-Protection, Enable-Protected Bits, Write-synchronized Bits |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIV[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 0 | 1 | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ONDEMAND | RUNSTDBY | DITHER | SAFE | BINSE | Reserved | ENABLE | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
Bits 10:8 – DIV[2:0] Division Factor
This field defines the division factor for the output frequency of the DFLLULP which depends on PL0 and PL2 modes.
This value which is determined and written during production, must be copied from the NVM software calibration row (DFLLULP Division Factor in PL0 or DFLLULP Division Factor in PL2) into the DFLLULPCTRL register by software.
The value must be changed before switching on a new Performance Level mode (PL0 or PL2).
| Value | Name | Description |
|---|---|---|
| 0x0 | DIV1 | Frequency divided by 1 |
| 0x1 | DIV2 | Frequency divided by 2 |
| 0x2 | DIV4 | Frequency divided by 4 |
| 0x3 | DIV8 | Frequency divided by 8 |
| 0x4 | DIV16 | Frequency divided by 16 |
| 0x5 | DIV32 | Frequency divided by 32 |
| 0x6 - 0x7 | - | Reserved |
Bit 7 – ONDEMAND On Demand
The On Demand operation mode allows the oscillator to be enabled or disabled, depending on peripheral clock requests.
If the ONDEMAND bit has been previously written to '1', the oscillator will be running only when requested by a peripheral. If there is no peripheral requesting the oscillator’s clock source, the oscillator will be in a disabled state.
If On Demand is disabled, the oscillator will always be running when enabled.
In standby sleep mode, the On Demand operation is still active.
Bit 6 – RUNSTDBY Run in Standby
Bit 5 – DITHER Tuner Dither Mode
| Value | Description |
|---|---|
| 0 | The dither mode is disabled. |
| 1 | The dither mode is enabled. |
Bit 4 – SAFE Tuner Safe Mode
| Value | Description |
|---|---|
| 0 | The clock output is not masked while binary search tuning is ongoing. |
| 1 | The clock output is masked while binary search tuning is ongoing (DFLLULPCTRL.BINSE = 1). |
Bit 3 – BINSE Binary Search Enable
| Value | Description |
|---|---|
| 0 | Binary search tuning is disabled. Maximum number of reference clock cycles to acquire lock is 256. |
| 1 | Binary search tuning is enabled. Maximum number of reference clock cycles to acquire lock is 8. |
Bit 2 – Reserved Must Be Set to 1
Bit 1 – ENABLE Enable
| Value | Description |
|---|---|
| 0 | The DFLLULP is disabled. |
| 1 | The DFLLULP is enabled. |