46.6.3.4 Differential Mode
DAC0 and DAC1 can be configured to operate in differential mode, i.e. the combined output is a voltage balanced around VREF/2, see also the figure below.
In differential mode, DAC0 and DAC1 are converting synchronously the DATA0 value. DATA0 must therefore be a signed value, represented in two’s complement format with DATA0[11] as the signed bit. DATA0 has therefore the range [-2047:2047].
VOUT0 is the positive output and VOUT1 the negative output. The differential output voltage is therefore:
DACCTRL0 serves as the configuration register for both DAC0 and DAC1. Therefore DACCTRL1 does not need to be written.
The differential mode is enabled by writing a '1' to the Differential bit in the Control B register (CTRLB.DIFF).