46.6.3.2 Output Buffer Current Control
Power consumption can be reduced by controlling the output buffer current (DACCTRLx.CCTRL), according to conversion rate. Writing to the Current Control bits in DAC Control x register (DACCTRLx.[1:0]) will select an output buffer current.