22.5.3.6 Regulators, SRAM, and NVM State in Sleep Mode
By default, in Standby Sleep mode, the SRAM, NVM, and regulators are automatically set in Low-Power mode to reduce power consumption:
- The SRAM is in Low-Power mode if its power domain is in retention or off state.
- Non-Volatile Memory - the NVM is
located in the power domain PDSW. By default, the NVM is automatically set in low
power mode in these conditions:
- When the power domain PDSW is in retention or off state.
- When the device is in Standby Sleep mode and the NVM is not accessed. This behavior can be changed by software by configuring the SLEEPPRM bit group of the CTRLB register in the NVMCTRL peripheral.
- When the device is in Idle Sleep mode and the NVM is not accessed. This behavior can be changed by software by configuring the SLEEPPRM bit group of the CTRLB register in the NVMCTRL peripheral.
- Regulators: by default, in Standby Sleep mode, the PM analyzes the device activity to use either the main or the low-power voltage regulator to supply the VDDCORE. The VREGPLL regulator is enabled only if one of the FDPLL96M, DFLL48M or DFLLULP clocks are requested by a peripheral.
GCLK clocks, regulators and SRAM are not affected in Idle Sleep mode and will operate as normal.
| Sleep Mode | PDSW | SRAM Mode(1) | NVM | Regulators | ||
|---|---|---|---|---|---|---|
| VDDCORE | VDDPLL | |||||
| MAINVREG | LPVREG | |||||
| Active | active | normal | normal | on | on | on(7) |
| Idle | active | auto(2) | on | on | on | on(7) |
| Standby - PDSW in Active mode | active | normal(6) | auto(2) | auto(3) | on(5) | auto(8)/on |
| Standby - PDSW in Retention mode | retention | low power(6) | low power | auto(4) | on(5) | off |
| OFF | off | off | off | off | off | off |
Note:
- SRAM mode by default: STDBYCFG.BBIAS bits are set to their default value.
- auto: by default, NVM is in low-power mode if not accessed.
- auto: by default, the main voltage regulator is on if GCLK, APBx, or AHBx clock is running during SleepWalking.
- auto: by default ULP regulator is selected in retention, but main regulator will be selected if VREG RUNSTDBY register bit in Supply Controller is set to 1.
- on: low power voltage reference must be ready, and this is confirmed if STATUS.ULPVREFRDY register bit in SUPC equals to 1.
- SRAM can be partially retained in STANDBY using SRAM Power Switch.
- If enabled (SUPC VREGPLL.ENABLE = 1).
- Auto: if SUPC VREGPLL.RUNSTDBY = 0.