10.2.2 NVM Software Calibration Row
The NVM Software Calibration Row contains calibration data that can be
used by some peripherals, such as the ADC.
Note: Calibration data are determined and
written during production and cannot be written.
The NVM Software Calibration Row can be read at address 0x00806020.
| Bit Position | Name | Description |
|---|---|---|
| 2:0 | ADC BIASREFBUF | ADC Bias Reference Buffer Scaling. Must be written to ADC CALIB.BIASREFBUF. |
| 5:3 | ADC BIASCOMP | ADC Bias Comparator Scaling. Must be written to ADC CALIB.BIASCOMP. |
| 8:6 | DFLLULP Division Factor in PL0 | DFLLULP Division Factor in PL0. Must be written to OSCCTRL DFLLULPCTRL.DIV. |
| 11:9 | DFLLULP Division Factor in PL2 | DFLLULP Division Factor in PL2. Must be written to OSCCTRL DFLLULPCTRL.DIV. |
| 16:12 | USB TRANSN | USB pad calibration (NMOS output impedance of DP/DM
drivers). Must be written to USB PADCAL.TRANSN |
| 17:21 | USB TRANSP | USB pad calibration (PMOS output impedance of DP/DM drivers)..
Must be written to USB PADCAL.TRANSP |
| 22:24 | USB TRIM | USB pad calibration (DP/DM rise/fall matching). Must be written to USB PADCAL.TRIM |
| 25:30 | DFLL48M COARSE | DFLL48M Coarse Calibration. Must be written to OSCCTRL DFLLVAL.COARSE |
| 31 | Reserved | Reserved |
| Offset | Bit Pos. | Name | |||||||
|---|---|---|---|---|---|---|---|---|---|
| 0x00 | 7:0 | DFLLULP Division Factor in PL0 | ADC BIASCOMP | ADC BIASREFBUF | |||||
| 0x01 | 15:8 | USB TRANSN | DFLLULP Division Factor in PL2 | DFLLULP Division Factor in PL0 | |||||
| 0x02 | 23:16 | USB TRIM | USB TRANSP | USB TRANSN | |||||
| 0x03 | 31:24 | Reserved | DFLL48M COARSE | USB TRIM | |||||
| 0x04-0x7 | 63:32 | Reserved | |||||||