10.2.1.3 PIC32CM LS60 User Row
| Bit Pos. | Name | Usage | Value(1) | Related Peripheral Register |
|---|---|---|---|---|
| 2:0 | SULCK | NVM Secure Region UnLock Bits | 0x7 | NVMCTRL.SULCK |
| 5:3 | NSULCK | NVM Non-Secure Region UnLock Bits | 0x6 | NVMCTRL.NSULCK |
| 6 | Reserved | Reserved | All '1's | Reserved |
| 12:7 | BOD33_LEVEL | BOD33 threshold level at power-on. | 0x6 | SUPC.BOD33 |
| 13 | BOD33_DIS | BOD33 Disable at power-on | 0x0 (<=> BOD33 enabled) | SUPC.BOD33 |
| 15:14 | BOD33_ACTION | BOD33 Action at power-on | 0x1 | SUPC.BOD33 |
| 24:16 | BOD12/BOD12PLL Calibration Parameters | Do not change(See Note 1 under Caution) | To Read | Reserved |
| 25 | WDT_RUNSTDBY | WDT Runstdby at power-on | 0x0 | WDT.CTRLA |
| 26 | WDT_ENABLE | WDT Enable at power-on | 0x0 | WDT.CTRLA |
| 27 | WDT_ALWAYSON | WDT Always-On at power-on | 0x0 | WDT.CTRLA |
| 31:28 | WDT_PER | WDT Period at power-on | 0xB | WDT.CONFIG |
| 35:32 | WDT_WINDOW | WDT Window mode time-out at power-on | 0xB | WDT.CONFIG |
| 39:36 | WDT_EWOFFSET | WDT Early Warning Interrupt Time Offset at power-on | 0xB | WDT.EWCTRL |
| 40 | WDT_WEN | WDT Timer Window Mode Enable at power-on | 0x0 | WDT.CTRLA |
| 41 | BOD33_HYST | BOD33 Hysteresis configuration at power-on | 0x0 | SUPC.BOD33 |
| 42 | Reserved | Reserved | All '1's | Reserved |
| 43 | RXN | RAM is eXecute Never | 0x0 | IDAU.SECCTRL |
| 44 | DXN | Data Flash is eXecute Never | 0x1 | NVMCTRL.SECCTRL |
| 63:45 | Reserved | Reserved | All '1's | Reserved |
| 74:64 | AS (6) | Secure Flash (AS region) Size = AS*0x100 | 0x7FF | IDAU.SCFGA |
| 83:75 | ANSC | Non-Secure Callable Flash (APPLICATION region) Size = ANSC*0x20 | 0x000 | IDAU.SCFGA |
| 85:84 | Reserved | Reserved | All '1's | Reserved |
| 92:86 | DS | Secure Data Flash Size = DS*0x100 | 0x40 | IDAU.SCFGA |
| 95:93 | Reserved | Reserved | All '1's | Reserved |
| 104:96 | RS | Secure SRAM Size = RS*0x80 | 0x1FF | IDAU.SCFGR |
| 105 | Reserved | Reserved | All '1's | Reserved |
| 106 | URWEN | User Row Write Enable | 0x1 | NVMCTRL.SCFGAD |
| 127:107 | Reserved | Reserved | All '1's | Reserved |
| 159:128 | NONSECA(2) | Peripherals Non-Secure Status Fuses for Bridge A | 0x0000_0000 | PAC.NONSECA |
| 191:160 | NONSECB(3,4,5) | Peripherals Non-Secure Status Fuses for Bridge B | 0x0000_0000 | PAC.NONSECB |
| 223:192 | NONSECC | Peripherals Non-Secure Status Fuses for Bridge C | 0x0000_0000 | PAC.NONSECC |
| 255:224 | CDIROFFSET | DICE CDI SRAM Offset | 0x00000000 | Boot ROM |
| 287:256 | USERCRC | CRC of NVM User Row bits 255:64 | 0xe87673b6 | Boot ROM |
Note:
- Fresh from factory value or after a ChipErase_ALL command.
- The PAC peripheral is always secured if BOCOR.SECCFGLOCK = 1 after exiting the Boot ROM.
- The IDAU peripheral is always secured regardless of its bit value.
- The NVMCTRL peripheral is always secured if BOCOR.SECCFGLOCK = 1 after exiting the Boot ROM
- The DSU peripheral is always non-secured regardless of its bit value.
- Secure Flash (AS region) = Secure Flash (APPLICATION region) + Non-Secure Callable Flash (APPLICATION region)
CAUTION:
- BOD12 and BOD12PLL are calibrated in production and their calibration parameters must not be changed to ensure the correct device behavior.
| Offset | Bit Pos. | Name | |||||||
|---|---|---|---|---|---|---|---|---|---|
| 0x00 | 7:0 | BOD33_LEVEL | - | NSULCK | SULCK | ||||
| 0x01 | 15:8 | BOD33_ACTION | BOD33_DIS | BOD33_LEVEL | |||||
| 0x02 | 23:16 | BOD12/BOD12PLL Calibration Parameters | |||||||
| 0x03 | 31:24 | WDT_PER | WDT_ALWAYSON | WDT_ENABLE | WDT_RUNSTDBY | BOD12/BOD12PLL Calibration Parameters | |||
| 0x04 | 39:32 | WDT_EWOFFSET | WDT_WINDOW | ||||||
| 0x05 | 47:40 | Reserved | DXN | RXN | Reserved | BOD33_HYST | WDT_WEN | ||
| 0x06 | 55:48 | Reserved | |||||||
| 0x07 | 63:56 | Reserved | |||||||
| 0x08 | 71:64 | AS | |||||||
| 0x09 | 79:72 | ANSC | AS | ||||||
| 0x0A | 87:80 | DS | Reserved | ANSC | |||||
| 0x0B | 95:88 | Reserved | DS | ||||||
| 0x0C | 103:96 | RS | |||||||
| 0x0D | 111:104 | Reserved | URWEN | Reserved | RS | ||||
| 0x0E-0xF | 127:112 | Reserved | |||||||
| 0x10-0x13 | 159:128 | NONSECA | |||||||
| 0x14-0x17 | 191:160 | NONSECB | |||||||
| 0x18-0x1B | 223:192 | NONSECC | |||||||
| 0x1C-0x1F | 255:224 | CDIROFFSET | |||||||
| 0x20-0x23 | 287:256 | USERCRC | |||||||