17.6.2.3 Generic Clock Generator
Each Generator (GCLK_GEN) can be set to run from one of up to 9 different clock sources except GCLK_GEN1, which can be set to run from one of up to 8 sources, as GCLK_GEN1 is the only Generator that can be selected as source to others Generators.
Each generator GCLK_GENn can be connected to one specific pin GCLK_IO[n]. This GCLK_IO[n] pin can be set either to act as source to GCLK_GENn or to output the clock signal generated by GCLK_GENn.
The selected source can be divided. Each Generator can be enabled or disabled independently.
Each GCLK_GENn clock signal can then be used as clock source for Peripheral Channels. Each Generator output is allocated to one or several Peripherals.