21.5.1 Voltage Regulators
Two embedded voltage regulators are used to provide VDDCORE to the device:
- The Main voltage regulator (MAINVREG)
- The Low-Power voltage regulator (LPVREG) used when the device is in Standby Sleep mode
The Main Voltage Regulator has two modes:
- Linear (LDO) mode: The default mode after reset.
- Switching (BUCK)
mode: The most power efficient mode when the CPU and peripherals are running (Active
mode) and which requires an external inductor between VDDOUT and VDDCORE. Note: In Active mode, the voltage regulator can be selected on the fly between LDO (low-dropout) type regulator and Buck converter using the Supply Controller (SUPC)
One embedded voltage regulator (VREGPLL) is used to provide VDDPLL to the device.