21.5.2 Voltage Reference System Operation
The reference voltages are generated by a functional block DETREF inside of the SUPC. DETREF is providing a fixed-voltage source, BANDGAP=1.1V, and a variable voltage, INTREF.
For further information, refer to Reference Voltages.