21.5.5 Events
The SUPC can generate the following output event:
- BOD33 Detection (BOD33DET): Generated when the VDD/AVDD crosses below the brown-out threshold level.
Writing a one to the Event Output bit in the Event Control Register (EVCTRL.BOD33DETEO) enables the corresponding output event. Writing a zero to this bit disables the corresponding output event. Refer to the Event System chapter for details on configuring the event system.