22.5.1.1.1 PL0
Performance Level 0 (PL0) provides the maximum energy efficiency configuration.
Maximum CPU and Peripherals operating frequencies in PL0 performance level mode can be found in Maximum Clock Frequencies Electrical Specifications in the Electrical Characteristics chapter.