22.5.1.2.1 PDAO - Power Domain Always On
PDAO contains all peripherals located
in the always-on domain. It is always powered in
Active, Idle, or Standby modes:
- Power Manager (PM)
- Reset Controller (RSTC)
- 32.768 kHz Oscillators Controller (OSCCTRL32K)
- Supply Controller (SUPC)
- Real Time Controller (RTC)
- External Interrupt Controller (EIC)
- Port Controller (PORT)
- Analog Controller (AC)