33.6.3.2 Secure Pin Multiplexing (PIC32CM LS00 only)
The Secure Pin Multiplexing feature can be used on dedicated SERCOM1 I/O pins to isolate a secure communication with external devices from the non-secure application.
Secure Pin Multiplexing is automatically enabled as soon as SERCOM1 is configured as a secure peripheral (PAC Security attribution).
The following table lists the SERCOM1 pins that support the Secure Pin Multiplexing feature:
| Pin Name | Secure Pin Multiplexing Pad Name |
|---|---|
| PA16 | SERCOM1/PAD[0] |
| PA17 | SERCOM1/PAD[1] |
| PA18 | SERCOM1/PAD[2] |
| PA19 | SERCOM1/PAD[3] |
CAUTION: When Secure Pin
Multiplexing is enabled, only the SERCOM1 pins from the above table become mapped. All of
the alternate SERCOM1 pins are kept in a Hi-Z configuration and cannot be selected.