18.5.2.4 Selecting the Synchronous Clock Division Ratio
The main clock CLK_MAIN feeds an 8-bit prescaler, which can be used to generate the synchronous clocks. By default, the synchronous clocks run on the undivided main clock. The user can select a prescaler division for the CPU clock domain by writing the CPU Division (CPUDIV) bits in the CPU Clock Division register CPUDIV, resulting in a CPU clock domain frequency determined by this equation:
If the application attempts to write forbidden values in CPUDIV register, registers are written but these bad values are not used and a violation is reported to the PAC module.
CPU Division bits (CPUDIV) can be written without halting or disabling peripheral modules. Writing CPUDIV bits allows a new clock setting to be written to all synchronous clocks belonging to the corresponding clock domain at the same time.