18.5.2.1 Initialization
After a Reset, the default clock source of the CLK_MAIN clock (GCLK_MAIN) is started and calibrated before the CPU starts running. The GCLK_MAIN clock is selected as the main clock without any prescaler division.
By default, only the necessary clocks are enabled. Refer to Peripheral Clock Masking for more information.