These bits define the MUX selection for the positive ADC input. If the
internal bandgap voltage input channel is selected, then the Sampling Time Length bit
group in the Sampling Control register must be written with a corresponding
value.
| Value | Name | Description |
|---|
| 0x00 |
AIN0 |
ADC AIN0 pin |
| 0x01 |
AIN1 |
ADC AIN1 pin |
| 0x02 |
AIN2 |
ADC AIN2 pin |
| 0x03 |
AIN3 |
ADC AIN3 pin |
| 0x04 |
AIN4 |
ADC AIN4 pin |
| 0x05 |
AIN5 |
ADC AIN5 pin |
| 0x06 |
AIN6 |
ADC AIN6 pin |
| 0x07 |
AIN7 |
ADC AIN7 pin |
| 0x08 |
AIN8 |
ADC AIN8 pin |
| 0x09 |
AIN9 |
ADC AIN9 pin |
| 0x0A |
AIN10 |
ADC AIN10 pin |
| 0x0B |
AIN11 |
ADC AIN11 pin |
| 0x0C |
AIN12 |
ADC AIN12 pin |
| 0x0D |
AIN13 |
ADC AIN13 pin |
| 0x0E |
AIN14 |
ADC AIN14 pin |
| 0x0F |
AIN15 |
ADC AIN15 pin |
| 0x10 |
AIN16 |
ADC AIN16 pin |
| 0x11 |
AIN17 |
ADC AIN17 pin |
| 0x12 |
AIN18 |
ADC AIN18 pin |
| 0x13 |
AIN19 |
ADC AIN19 pin |
| 0x14 |
AIN20 |
ADC AIN20 pin |
| 0x15 |
AIN21 |
ADC AIN21 pin |
| 0x16 |
AIN22 |
ADC AIN22 pin |
| 0x17 |
AIN23 |
ADC AIN23 pin |
| 0x18 |
- |
Reserved |
| 0x19 |
BANDGAP |
Bandgap
Voltage |
| 0x1A |
SCALEDVDDCORE |
1/4 Scaled VDDCORE
Supply |
| 0x1B |
SCALEDAVDD |
1/4 Scaled
AVDD Supply |
| 0x1C |
DAC0 |
DAC0
Output |
| 0x1D |
SCALEDVDD |
1/4 Scaled
VDD Supply |
| 0x1E |
OPAMP01 |
OPAMP0 or
OPAMP1 Output |
| 0x1F |
OPAMP2 |
OPAMP2
Output |