44.7.22 Calibration
| Name: | CALIB |
| Offset: | 0x2C |
| Reset: | 0x0000 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BIASREFBUF[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BIASCOMP[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 10:8 – BIASREFBUF[2:0] Bias Reference Buffer Scaling
This value from production test must be loaded from the NVM Software Calibration Row into the CALIB register by software to allow the conversion and achieve the specified accuracy.
The value must be copied only, and must not be changed.
Bits 2:0 – BIASCOMP[2:0] Bias Comparator Scaling
This value from production test must be loaded from the NVM Software Calibration Row into the CALIB register by software to allow the conversion and achieve the specified accuracy.
The value must be copied only, and must not be changed