10.2.3.1 PIC32CM LE00 Boot Configuration Row
| Bit Pos. | Name | Usage | Value (1) | Related Peripheral Register |
|---|---|---|---|---|
| 39:0 | Reserved | Reserved | Reserved | Reserved |
| 50:40 | BOOTPROT | Boot Protection size = BOOTPROT*0x100 | 0x000 | Boot ROM |
| 511:51 | Reserved | Reserved | Reserved | Reserved |
| 639:512 | CRCKEY | CRC Key | All '1's | Boot ROM |
| 2047:640 | Reserved | Reserved | Reserved | Reserved |
Note:
- Fresh from Factory Value or after a ChipErase_ALL command.
| Offset | Bit Pos. | Name | |||||||
|---|---|---|---|---|---|---|---|---|---|
| 0x00-0x04 | 39:0 | Reserved | |||||||
| 0x05 | 47:40 | BOOTPROT | |||||||
| 0x06 | 55:48 | Reserved | BOOTPROT | ||||||
| 0x07-0x0B | 95:56 | Reserved | |||||||
| 0x0C-0x0F | 127:96 | Reserved | |||||||
| 0x10-0x3F | 511:128 | Reserved | |||||||
| 0x40-0x4F | 639:512 | CRCKEY | |||||||
| 0x50-0xFF | 2047:640 | Reserved | |||||||