4.12.6.6 PIT64B Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the PIT64B Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect

1: Disables the corresponding interrupt

Name: PIT64B_IDR
Offset: 0x14
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    SECE  OVREPERIOD 
Access WWW 
Reset  

Bit 4 – SECE Safety and/or Security Report Interrupt Disable

Bit 1 – OVRE Overrun Error Interrupt Disable

Bit 0 – PERIOD Elapsed Timer Period Interrupt Disable