4.12.6.10 PIT64B Timer MSB Register

Name: PIT64B_TMSBR
Offset: 0x24
Reset: 0x00000000
Property: Read-only

When operating with a timer value greater than 32 bits (PIT64B_MSBPR.MSBPERIOD > 0), the PIT64B_TLSBR must be read first, followed by the read of PIT64B_TMSBR. This sequence generates an atomic read of the 64-bit timer value whatever the lapse of time between the accesses. When operating with a timer value up to 32 bits (PIT64B_MSBPR.MSBPERIOD=0), reading PIT64B_TMSBR is not required.

Bit 3130292827262524 
 MSBTIMER[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 MSBTIMER[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 MSBTIMER[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 MSBTIMER[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – MSBTIMER[31:0] Current 32 MSB of the Timer

This field returns the 32 MSB of the current timer value.