4.12.6.1 PIT64B Control Register
This register can only be written if the WPCREN bit is cleared in the PIT64B Write Protection Mode Register.
| Name: | PIT64B_CR |
| Offset: | 0x00 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SWRST | |||||||||
| Access | W | ||||||||
| Reset | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| START | |||||||||
| Access | W | ||||||||
| Reset | – |
Bit 8 – SWRST Software Reset
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Performs a software reset, clears the configuration and stops any timer period in progress. |
Bit 0 – START Start Timer
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | The timer counter is started for 1 or more periods. If the START command is applied during a non-elapsed timer period, there is no effect. Thus, in Continuous mode, the SWRST command is the only command to stop the PIT64B. If PIT64B_MR.SMOD=1 a start is also performed as soon as PIT64B_LSBPR is written (see Single Period Mode and Continuous Period Mode). |