4.12.6.11 PIT64B Write Protection Mode Register

Name: PIT64B_WPMR
Offset: 0xE4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
    FIRSTE WPCRENWPITENWPEN 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 31:8 – WPKEY[23:0] Write Protection Key

ValueNameDescription
0x504954 PASSWD Writing any other value in this field aborts the write operation of the WPCREN, WPITEN and WPEN bits. Always reads as 0.

Bit 4 – FIRSTE First Error Report Enable

ValueDescription
0 The last write protection violation source is reported in PIT64B_WPSR.WPVSRC and the last software control error type is reported in PIT64B_WPSR.SWETYP. The PIT64B_ISR.SECE flag is set at the first error occurring within a series.
1 Only the first write protection violation source is reported in PIT64B_WPSR.WPVSRC and only the first software control error type is reported in PIT64B_WPSR.SWETYP. The PIT64B_ISR.SECE flag is set at the first error occurring within a series.

Bit 2 – WPCREN Write Protection Control Enable

ValueDescription
0 Disables the write protection on control register if WPKEY corresponds to 0x504954 (“PIT” in ASCII).
1 Enables the write protection on control register if WPKEY corresponds to 0x504954 (“PIT” in ASCII).

Bit 1 – WPITEN Write Protection Interruption Enable

ValueDescription
0 Disables the write protection on interrupt registers if WPKEY corresponds to 0x504954 (“PIT” in ASCII).
1 Enables the write protection on interrupt registers if WPKEY corresponds to 0x504954 (“PIT” in ASCII).

Bit 0 – WPEN Write Protection Enable

See Register Write Protection for the list of registers that can be protected.

ValueDescription
0 Disables the write protection if WPKEY corresponds to 0x504954 (“PIT” in ASCII).
1 Enables the write protection if WPKEY corresponds to 0x504954 (“PIT” in ASCII).