4.12.6.4 PIT64B MSB Period Register

This register can only be written if the WPEN bit is cleared in the PIT64B Write Protection Mode Register.

When the timer is running, if PIT64B_MR.SMOD=0, writing a value to this register has no effect. The value written is this register must be loaded anytime before a START command is issued if PIT64B_MR.SMOD=0.

Name: PIT64B_MSBPR
Offset: 0x0C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 MSBPERIOD[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 MSBPERIOD[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MSBPERIOD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MSBPERIOD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – MSBPERIOD[31:0] 32 MSB of the Timer Period

This field defines the 32 MSB of the timer period. The timer period is defined by selected clock x {MSBPERIOD,LSBPERIOD}.