3.7.6.4 OTPC Status Register

Name: OTPC_SR
Offset: 0x0C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 MNT     ONEFHIDE 
Access RRR 
Reset 000 
Bit 76543210 
 FLUSHREADSKBBMKBBEMULINVLDLOCKPGM 
Access RRRRRRRR 
Reset 00000000 

Bit 15 – MNT Maintenance On-Going

ValueDescription
0 The OTP live repair is not running.
1 The OTP live repair is running. The OTP maintenance is running.

Bit 9 – ONEF One Found

ValueDescription
0 No bit at ‘1’ found during the last packet read.
1 At least one ‘1’ has been found during the last packet read.

Bit 8 – HIDE Hiding On-Going

ValueDescription
0 No packet hiding is on-going.
1 A packet hiding is on-going.

Bit 7 – FLUSH Flush On-Going

ValueDescription
0 The temporary registers are not flushed.
1 The temporary registers are being flushed.

Bit 6 – READ Read On-Going

ValueDescription
0 No packet read is on-going.
1 A packet read is on-going.

Bit 5 – SKBB Client Key Bus Busy

ValueDescription
0 The client key bus is not busy.
1 The client key bus is busy.

Bit 4 – MKBB Host Key Bus Busy

ValueDescription
0 The host key bus is not busy.
1 The host key bus is busy.

Bit 3 – EMUL Emulation Enabled

ValueDescription
0 The User area Emulation mode is disabled.
1 The User area Emulation mode is enabled.

Bit 2 – INVLD Invalidation On-Going

ValueDescription
0 No packet invalidation is on-going.
1 A packet invalidation is on-going.

Bit 1 – LOCK Lock On-Going

ValueDescription
0 No packet locking is on-going.
1 A packet locking is on-going.

Bit 0 – PGM Programming On-Going

ValueDescription
0 No packet programming is on-going.
1 A packet programming is on-going.