3.7.6.17 OTPC Write Protection Mode Register
| Name: | OTPC_WPMR |
| Offset: | 0xE4 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WPKEY[23:16] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WPKEY[15:8] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WPKEY[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FIRSTE | WPCTEN | WPITEN | WPCFEN | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 31:8 – WPKEY[23:0] Write Protection Key
| Value | Name | Description |
|---|---|---|
| 0x4F5450 | PASSWD |
Writing any other value in this field aborts the write operation. Always reads as 0. |
Bit 4 – FIRSTE First Error Report Enable
| Value | Description |
|---|---|
| 0 | The last write protection violation source is reported in OTPC_WPSR.WPVSRC and the last software control error type is reported in OTPC_WPSR.SWETYP; The OTPC_ISR.SECE flag is set at the first error occurrence within a series. |
| 1 | Only the first write protection violation source is reported in OTPC_WPSR.WPVSRC and only the first software control error type is reported in OTPC_WPSR.SWETYP. The OTPC_ISR.SECE flag is set at the first error occurrence within a series. |
Bit 2 – WPCTEN Write Protection Control Enable
| Value | Description |
|---|---|
| 0 | Disables the write protection of the control if WPKEY matches to 0x4F5450 (OTP in ASCII). |
| 1 | Enables the write protection of the control if WPKEY matches to 0x4F5450 (OTP in ASCII). |
Bit 1 – WPITEN Write Protection Interrupt Enable
| Value | Description |
|---|---|
| 0 | Disables the write protection of the interruption configuration if WPKEY matches to 0x4F5450 (OTP in ASCII). |
| 1 | Enables the write protection of the interruption configuration if WPKEY matches to 0x4F5450 (OTP in ASCII). |
Bit 0 – WPCFEN Write Protection Configuration Enable
| Value | Description |
|---|---|
| 0 | Disables the write protection of the configuration if WPKEY matches to 0x4F5450 (OTP in ASCII). |
| 1 | Enables the write protection of the configuration if WPKEY matches to 0x4F5450 (OTP in ASCII). |