3.7.6.9 OTPC Header Register

Name: OTPC_HR
Offset: 0x20
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 CHECKSUM[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CHECKSUM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ONE INVLD[1:0]LOCKPACKET[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 31:16 – CHECKSUM[15:0] Packet Checksum

When CHECKSUM is read as 0, the checksum has not been generated. It is still possible to modify the packet content.

When CHECKSUM is read as 0x33CC, the checksum has not been generated but has already some bit at 1. Locking the packet may fail.

When CHECKSUM is read as 0xA5A5, the checksum has been generated and the last check was successful. It is impossible to modify the packet content.

When CHECKSUM is read as 0xCC33, the packet header is corrupted.

When CHECKSUM is read as 0xFFFF, the entire packet is no longer valid. It is possible to modify the packet content and it is up to the software to program the payload to a different value if needed.

For all other values of CHECKSUM, the checksum has been generated and the last check failed to match the checksum written in the OTP. It is impossible to modify the packet content.

This field is not writeable and is set by the OTPC during a lock request.

Bits 15:8 – SIZE[7:0] Packet Size

This field represents the size of the packet payload.

This field is writeable only for new packets.

Bit 7 – ONE One

This field is set to 1 by hardware and is not writeable.

Bits 5:4 – INVLD[1:0] Invalid Status

If set to value 3, this field indicates that the packet is not valid.

This field is not writeable and is set by the OTPC during an invalidation request.

Bit 3 – LOCK Lock Status

This field is not writeable and is set by the OTPC during a lock request.

ValueDescription
0 The packet is not locked.
1 The packet is locked.

Bits 2:0 – PACKET[2:0] Packet Type

This field is writeable only for new packets.

ValueNameDescription
1 REGULAR Regular packet accessible through the user interface
2 KEY Key packet accessible only through the Key Buses
3 BOOT_CONFIGURATION Boot Configuration packet
4 SECURE_BOOT_CONFIGURATION Secure Boot Configuration packet
5 HARDWARE_CONFIGURATION Hardware Configuration packet
6 CUSTOM Custom packet