5.8.6.11.2 Frame Size Requirement when Edge Interpolation is On, ISC_CFA_CFG.EITPOL Set
- Minimum number of rows (in): 3
- Minimum number of columns (in): 3
- Number of rows after CFA: Number of rows (in)
- Number of columns after CFA: Number of columns (in)