Table 5-74. 8-bit Alpha Channel Memory Mapping, Little Endian
Organization| Mem. addr. | 0x3 | 0x2 | 0x1 | 0x0 |
|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Pixel 8 bpp | A3 | A2 | A1 | A0 |
The alpha channel is loaded from the memory and the color information is retrieved from the general-purpose register defined by the instruction’s REG field.
Table 5-75. Constant Color in the General-Purpose Register Defined by
Instruction’s REG Field| Mem. addr. | 0x3 | 0x2 | 0x1 | 0x0 |
|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Pixel 8 bpp | Ac | Rc | Gc | Bc |
Table 5-76. 32-bpp Final Color Used at the Input of the Alpha Blending
Stage| Mem. addr. | 0x3 | 0x2 | 0x1 | 0x0 |
|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 1st pixel | A0 | Rc | Gc | Bc |
| 2nd pixel | A1 | Rc | Gc | Bc |
| 3rd pixel | A2 | Rc | Gc | Bc |
| 4th pixel | A3 | Rc | Gc | Bc |