2.5.1.4.3 Boot Sequence Controller Configuration Register

Name: BSC_CR

Address: 0xFFFFFE54

Bit 3130292827262524 
 WPKEY[15:8] 
Access  
Reset  
Bit 2322212019181716 
 WPKEY[7:0] 
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        EMUL_EN 
Access  
Reset  

Bits 31:16 – WPKEY[15:0] Write Protect Key

ValueNameDescription
0x6683 PASSWD Writing any other value in this field aborts the write operation of EMUL_EN. Always read as 0.

Bit 0 – EMUL_EN Request to use the OTP Emulation Mode for Boot Features

ValueDescription
0 OTP Emulation mode is disabled.
1 The ROM code will use OTP Emulation mode for the boot features.