2.5.1.4.4 Boot Configuration Packet
| Offset | Name | Description |
|---|---|---|
| 0x00 | MON_DIS | Disables the SAM-BA Monitor |
| 0x04 | RESERVED | Reserved |
| 0x08 | CONSOLE_PIN | Defines the ROM code console pin muxing |
| 0xC-0x44 | MEM_CFGx[2] |
Array of two 32-bit words used to set memory configurations for x=0..6 MEM_CFGx[0]: this word contains mandatory options for the connected external Flash memories. MEM_CFGx[1]: this word contains optional data specific to the memory described in word 0. |