5.4.4.6.1.4 FILL_WD3
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | A[7:0] | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | R[7:0] | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | G[7:0] | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | B[7:0] | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
Bits 31:24 – A[7:0] Alpha Color Component Value
Program this field with the desired Alpha
value.
Bits 23:16 – R[7:0] Red Color Component Value
Program this field with the desired Red
value.
Bits 15:8 – G[7:0] Green Color Component Value
Program this field with the desired Green
value.
Bits 7:0 – B[7:0] Blue Color
Component Value
Program this field
with the desired Blue value.