38.9.4 Internal RC Oscillator (OSCHF)
| Standard
Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for extended temperature | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| OSCHF_1 | fOSCHF | Precision-calibrated OSCHF oscillator frequency | -5 | — | 5 | % | fOSCHF
≥ 4 MHz -40°C ≤ TA ≤ 0°C |
| -2 | — | 2 | % | fOSCHF
≥ 4 MHz 0°C ≤ TA ≤ +60°C | |||
| -3 | — | 3 | % | fOSCHF
≥ 4 MHz +60°C ≤ TA ≤ +85°C | |||
| -5 | — | 5 | % | fOSCHF
≥ 4 MHz +85°C ≤ TA ≤ +125°C | |||
| OSCHF_2(1) | fOSCHF | OSCHF oscillator frequency | — | 1 | — | MHz | OSCCTRL.OSCHFCTRL.FRQSEL =
0x00 |
| — | 2 | — | MHz | OSCCTRL.OSCHFCTRL.FRQSEL =
0x01 | |||
| — | 3 | — | MHz | OSCCTRL.OSCHFCTRL.FRQSEL =
0x02 | |||
| OSCHF_5(2) | OSCHFDuty | OSCHF oscillator duty cycle | 40 | — | 60 | % | |
| OSCHF_6 | OSCHFDuty | OSCHF oscillator tune step size | — | 0.4 | — | % | |
| OSCHF_7 | OSCHFST | OSCHF oscillator start-up time | — | 24 | 30 | µs | SUPC.VREG.RUNSTDBY =
0 |
| — | 120 | 180 | µs | SUPC.VREG.RUNSTDBY =
1 | |||
|
Note:
| |||||||