66.24.1 Timing Conditions
Timings assuming a capacitance load on data and clock are given in the table below.
| Supply | Corner | |
|---|---|---|
| Max | Min | |
| 3.3V | 20 pF | 0 pF |
Timings assuming a capacitance load on data and clock are given in the table below.
| Supply | Corner | |
|---|---|---|
| Max | Min | |
| 3.3V | 20 pF | 0 pF |
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.