66.9.4 ADC Transfer Function
The DATA code in ADC_CDR is up to 12-bit positive integer or two’s complement (signed integer).
The DATA code in ADC_CDR is up to 12-bit positive integer or two’s complement (signed integer).
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.