66.7.2 Dynamic Power Consumption

Table 66-27. USB Transceiver Dynamic Power Consumption
SymbolParameterConditionsMinTypMaxUnit
IBIASBias Generator Current Consumption––0.70.8mA
IVDDUTMIIHS Transceiver Current ConsumptionHS transmission–4760mA
HS Transceiver Current ConsumptionHS reception–1827mA
LS / FS Transceiver Current ConsumptionFS transmission 0m cable(1)–46mA
LS / FS Transceiver Current ConsumptionFS transmission 5m cable(1)–2630mA
LS / FS Transceiver Current ConsumptionFS reception(1)–34.5mA
IVDDUTMICCore––5.59mA
Note: Including 1 mA due to pull-up/pull-down current consumption.